text.skipToContent text.skipToNavigation

Finisar FCLF8522P2BTL Compatible 10/100/1000Base-TX SFP Transceiver (Copper, 100m, RJ-45, Non-DDM, C-Temp)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Finisar FCLF8522P2BTL Compatible 10/100/1000Base-TX SFP Transceiver (Copper, 100m, RJ-45, Non-DDM, C-Temp)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Color Silver
Type Transceiver
Application Sector Commercial, Data Center, Industrial
Product Line Approved Networks
Country Of Origin China
Features Auto-Sensing, Hot Swapable
Warranty Type Lifetime
Standard IEEE 802.3ab;IEEE 802.3u;IEEE 802.3
UPC Number 840445700796
OEM Manufacturer Finisar
Dimensions
Product Depth US 80.77 mm
Product Height US 13.97 mm
Product Width US 13.66 mm
Product Weight US 0.4 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Max Distance Support 100 m
Connector Type RJ-45
Data Transfer Rate 1.25 Gbps
Form Factor SFP-T
Media Type Copper
Operating Temperature -40°-85°C
Operating Temperature Max 85 °C
Operating Temperature Min -40 °C
Protocol Ethernet

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;