Interbay Organizer - Through-Holes - 2 RUs
FCM-19-2XLH
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Interbay Organizer,Four Horizontal Distribution Rings, 3.00''Hx 3.50''D, Through-Holes , 2 Rack Units, 20.19''W x 3.50''H x 4.94''D, Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Segregation | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875555513 |
Dimensions
| Product Depth US | 4.94 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 20.19 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 2 U |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
