Mighty Mo 6 Horizontal Cable Management Panel
MM6HM6D2RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Provides organized management for cables within the rack. Each panel features a double hinged cover that opens for cable access during moves, adds, and changes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six-port finger spacing provides organized management of patch cables horizontally: When used with six-port panels, encourages defined and traceable routing of individual patch cords.
- Double hinged cover included: Easy to open or remove for adds, moves and changes.
- Effectively manages 24- or 48-port panels.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Wire Manager | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875621614 |
Dimensions
| Product Depth US | 6.55 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 2 U |
Resources
BIM Models
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
