text.skipToContent text.skipToNavigation

Q-Series Cable Retention Ring Kit - Pkg Of 4 - Black

QSOHR-CRB-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable retention ring kit consists of 4 rings to improve cable management from the overhead pathway racks. The rings have a quarter turn feature which makes them easy to install, even after the rack has been deployed. The rings can mount to the front surface as well as the side surfaces of the rack.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This kit contains 4 cable rentention rings to manage cables from the front or side of the cable pathway rack.

Specifications

General Info
Color Black
Product Type Cable Management Rings
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875984573
Dimensions
Product Depth US 1.7 in
Product Height US 1.7 in
Product Width US 3.25 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Q-Series
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;