Q-Series Cable Retention Ring Kit - Pkg Of 4 - White
QSOHR-CRB-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable retention ring kit consists of 4 rings to improve cable management from the overhead pathway racks. The rings have a quarter turn feature which makes them easy to install, even after the rack has been deployed. The rings can mount to the front surface as well as the side surfaces of the rack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Adapter Panel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875984580 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 1.7 in | ||
| Product Width US | 3.25 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Q-Series | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Cutsheet
Instruction Sheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1