Mighty Mo Overhead Cable Pathway Rack - 3RU - White
MMOHR-3RU-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Overhead rack to support additional rack space above existing racks or cabinets. Easily installs to wire cable tray, tubular runway, or threaded rod. The racks are fully assembled and bonded as packaged. The racks are available in 2RU thru 8RU, in black or white to match any installation. Includes a 3 piece waterfall to elegantly route cables down to the lower racks. Used when floor space is at a premium or for easy top of rack cable patching.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in all RU increments from 2RU to 8RU
- Will mount to the following: Legrand’s Cablofil and Tubular Runway in both parallel and perpendicular directions, multiple locations across the face of Cablofil and Tubular Runway, and using threaded rod.
- Interchangeable easy clip Cablofil and Tubular Runway brackets.
- No frame assembly required.
- Lightweight, easy to install.
- Optional cable management rings.
Specifications
General Info
| Color | White | ||
| Product Type | Open Frame Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875963509 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 8.5 in | ||
| Product Width US | 23.75 in | ||
| Rack Depth | 36 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Compatibility | Mighty Mo | ||
| Frame | Fixed | ||
| Mounting | Tray | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 3 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Cutsheet
Instruction Sheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
