MM20 Lightweight Airflow Baffles - for MM20724 rack and MM20VMD712 vertical manager - Black
MM20ABL72412-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 airflow baffles mount between racks, direct intake and exhaust air on side flow network equipment from cold aisle to hot aisle. The patented angle design utilizes less space, reduces back pressure and provides better overall performance than square duct style systems
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Full height angled design: Provides increased intake area over square duct designs and reduces back pressure on the exhaust side of the switch.
- Manufactured from recycled PVC/ABS resin: Chemical and corrosion resistant, low flammability (UL-94 VO flame rating), perfect for data center use.
- Lightweight foam core construction: Much easier to install, thermal and sound insulation (absorbs vibrations and oscillations) and reduced shipping cost and possibility of damage
Specifications
General Info
| Color | Black | ||
| Product Type | Airflow Baffle | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875208396 |
Dimensions
| Product Depth US | 0.125 in | ||
| Product Height US | 41.47 in | ||
| Product Width US | 26.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 45 U | ||
| Mounting Rail Spacing | 19 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
