MM20 Horizontal 4-Post Front to Rear Rack Cable Manager - White
MM20ADJ4HM-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MM20 Horizontal Front to Rear Rack Cable Managers provide an efficient way to manage rack cabling and can be mounted to MM20 fixed and adjustable 4-post racks. These cable managers have a simple, toolless installation and are infinitely adjustable from front to rear for varying depths. The unique design allows for proper cable routing and cable bend radius control, while having a clean organized look.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Front to rear adjustable: Accommodates 30", 36" and 42" MM20 fixed and adjustable 4-post racks
- Horizontal zero U mounting: Mounts to the side of the rack between the front and rear rail
- Toolless installation: Slide built in tangs into square rack holes, tighten thumb screws, and insert two easy grip fasteners (included) to hold in place
Specifications
General Info
| Color | White | ||
| Product Type | Cable Manager | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875025429 |
Dimensions
| Product Depth US | 36.0 in | ||
| Product Height US | 9.0 in | ||
| Product Width US | 1.6 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Side | ||
| Compatibility | Mighty Mo | ||
| Frame | Adjustable | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

