text.skipToContent text.skipToNavigation

MM20 End Panel - for MM20716 channel rack behind a MM20VMD706 manager - White

MM20EP716-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The MM end panel is used to finish the end of a row of Mighty Mo racks. When a 6 in wide vertical manager is mounted at the end of the row it mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame.

 

Color White
Rack Units 45 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
  • Mounts flush with and provides a mounting surface for vertical cable management cages: Gives additional support to vertical management cages.
  • All necessary mounting hardware included

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875217565
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 4.4 in
Product Depth US 16.25 in
Product Height US 84.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;