MM20 Equipment Support Brackets - set of brackets for MM20 30 in D channel racks - White
MM20ESB30-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 6" equipment support brackets can be cantilever mounted at the rear of any Mighty Mo rack and used to support equipment mounted to the front rails. Deeper equipment support brackets are sized to the 16-1/4" to 30" channel racks and 4-point mount with the equipment's mounting ears to provide zero unit support from front to back.
Depth
30 in
- 16.25 in
- 30 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 6”” cantilever style: Mount at the rear of any Mighty Mo rack and support equipment mounted to the front rails.
- 16-1/4”” to 30”” 4-point style: Mount at 4-points and are sized to the 16-1/4" to 30" channel racks and 4-point racks mounting behind the equipment's mounting ears to provide zero unit support from front to back.
Specifications
General Info
| Color | White | ||
| Product Type | Mounting Bracket | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875218098 |
Dimensions
| Product Depth US | 30.12 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 1.75 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Mounting | Rack Mount | ||
| Mounting Rail Spacing | 19 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
