Mighty Mo 20 PDU Mounting Brackets, Rack Rail Mount, 1 Wide, Black
MM20PDUMBRC1W-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Rack Rail PDU Mounting Brackets are designed to mount 1 "Button Mount" PDU to the Mighty Mo 20 Rack Systems. The low-profile bracket offers enough space for the button mount to recess and securely seat, while minimizing the space taken up by the mount. The mount can be installed on with the left or right at a variety of heights to match the PDUs height.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple Mounting Options: Mount directly to the rack rails on the left or right-side mount, at multiple heights to accommodate button mount PDUs
- Color Matched: Available in Black or White to match the Mighty Mo 20 rack.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Product Type | Mounting Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875107644 |
Dimensions
| Product Depth US | 0.33 in | ||
| Product Height US | 7.5 in | ||
| Product Width US | 2.2 in | ||
| Product Weight US | 0.7 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Frame | Adjustable, Channel, Fixed | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Tapped |
Resources
Installation Instructions
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WMC2LA | Cablofil
Clamp secures wire mesh tray to ladder tray, enabling fast, stable connections between different cable pathways.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CTC2SN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.






