Mighty Mo 20 Starline Busway Mounting Bracket, Black
MM20BUSMB12-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Busway Mounting Bracket enables Starline Track Busway to mount on Mighty Mo Channel and 4-Post racks without the need to hang from threaded rod or other mounting solutions. To maximize flexibility the bracket can mount on front or rear of the rack. To ensure proper alignment of Starline Track Busway with a row of cabinets or racks the bracket offers one-inch adjustable height increments and an adjustable depth channel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Direct Mounting: Track Busway mounts directly to Mighty Mo 20 Racks through with a simple to install bracket. Starline Hanger Bolts - Sold Separately.
- Height Adjustment: A series of predrilled holes, in one-inch increments, ensure that the busway is level with mounting brackets on adjacent racks and cabinets.
- Depth Adjustment: The bracket has an open channel to ensure proper depth alignment.
- Color Matched: Available in Black or White to match the Mighty Mo 20 rack.
- Support: Mount brackets every five feet, for proper support and weight load distribution.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Product Type | Mounting Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875107620 |
Dimensions
| Product Depth US | 29.0 in | ||
| Product Height US | 1.35 in | ||
| Product Width US | 3.88 in | ||
| Product Weight US | 10.0 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Compatibility | Mighty Mo | ||
| Frame | Adjustable, Channel, Fixed | ||
| Mounting | Rack Mount | ||
| Mounting Hole Type | Tapped |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1












