text.skipToContent text.skipToNavigation

MM20 Universal Cable Troughs - 2 in x 2 in x 5.25 in trough with hex mounting for MM20 channel racks - package of 6 - White

MM20UCT2X2-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Universal cable troughs snap into the hex pattern on the Mighty Mo 20 channel racks and are used to create a front to rear or vertical trough on the inside or outside of the channel. They can be mounted in a row to create a continuous trough or rotated at 30 degree increments to support cables through directional changes. Up to 3 HiLOC harnesses can be toollessly mounted into each trough. The 2" x 2" size is equipped with slots to allow it to be joined to Mighty Mo Fiber Raceway.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snaps into the hex pattern on MM20 channel racks: Creates a front to rear pathway for cables between racks.
  • Hex design: Allows trough to be rotated in 30 degree increments for pathway transition from horizontal to vertical.
  • HiLOC ready: Up to 3 HiLOC harness shells can be snapped into the cable trough providing Zero ““U”” connectivity for switches and servers.

Specifications

General Info
Color White
Type Rack
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
UPC Number 662875208846
Dimensions
Product Depth US 5.25 in
Product Height US 0.5 in
Product Width US 3.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Top
Compatibility Mighty Mo
Mounting Rack Mount
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;