Wire range: max 6-strand, min 14-strand, bolt hole size: #8, ampere rating: 50. 10 Pack
COTL614
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Copper Offset Terminal Lugs
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Copper | ||
| Product Type | Lug | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875665380 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 0.38 in | ||
| Product Width US | 1.12 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
