text.skipToContent text.skipToNavigation

Dual LED Work Light

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 271ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LED Work Light can be deployed in racks or cabinets to illuminate the work area, providing better visibility when installing or servicing equipment or terminating cabling. Designed with flexible mounting and positioning capabilities, this lighting solution provides focused illumination wherever it is needed and operation is simple, with a single switch to turn the light on or off. This light is UL, cUL and CE compliant and includes a power supply, multiple international power supply adapters, and mounting hardware.
Color Aluminum
WHERE TO BUY

Features

  • Mounts both horizontally (19" EIA) or vertically
  • Low profile design does not restrict access or serviceability
  • Install anywhere in the cabinet or rack using hook & loop
  • Pivots fifty degrees in either direction to direct the light to the work area
  • Turned on with a single touch switch

Specifications

General Info
UPC Number 662875948469
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 75ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 158ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;