Vertical Cable Rings - 2RU - Black - 2.19 in W x 4.75 in D
CR-93S-4B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
CR-93S-1B and CR-93S-3B rings fit within the width of a rack; they are designed for smaller, single-rack installations or where the width of the rack cannot be exceeded. Larger capacity CR-93S-2B and CR-93S-4B rings mount between adjacent racks and equal the combined width of the rack channels; they are designed for multiple rack installations
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Creates an organized vertical channel for patch cables:Mounts to any industry standard EIA Rack for vertical management of patch cords.
- Designed for multiple rack installations:Used between adjacent racks.
- Manufactured out of steel:Sturdy and durable.
- Slotted mounting holes:Ease of installation .
- Includes mounting hardware:Do not have to purchase as separate item.
- Ideal for pre-existing installations where vertical management is required.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Management Rings | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875539193 |
Dimensions
| Product Depth US | 4.75 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 2.19 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Q-Series | ||
| Mounting | Vertical | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 2 U |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
