text.skipToContent text.skipToNavigation

SRVM, Standard EIA Rack Vertical Manager, SRVM Spools

SRVMSPOOL-M Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mount additional spools on vertical centerline of manager frame
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mount Additional Spools on Vertical Centerline of Manager Frame
  WARNING: Yes www.P65Warnings.ca.gov

Specifications

General Info
Color Magnesium
Product Type Cable Manager
Material Aluminum
Finish Textured
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Quick Install
Included Cable Management Spools
Warranty Type 5-Year
Standard RoHS
UPC Number 662875108405
Dimensions
Product Height US 2.0 in
Product Length US 6.0 in
Product Weight US 0.5 lb
Additional Information
Energy Savings No
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Mighty Mo, Q-Series
Connection Built-in Connector
Mounting Screwless
Mounting Type Self-Mounting

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;