Q-Series Standard EIA 2 Post Equipment Rack - 8'H, 51U, 3 in Channel Depth, Black
19-96-T2SDB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Standard Equipment Rack,19 '', Black, 20.19''W x 96.00''H x 15.00''D, 3'' Channel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Durable construction: Constructed of 6061-T6 structural-grade aluminum
- EIA standard: 3”” x 1-1/4”” channel uprights
- #12-24 threaded EIA hole pattern: Compliant to mount numerous types of 19" panels and equipment.
- Easy Installation: Self-squaring and self-supporting
- Meets EIA-310 standards
- Listed to the UL 2416 Standard for Communication Circuit Accessories
- Includes 12-24 mounting screws
- Equipped with standard 1/2”” junctioning holes for securing multiple-rack lineup
Specifications
General Info
| Color | Black | ||
| Product Type | Open Frame Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL 2416 | ||
| UPC Number | 662875535928 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 96.0 in | ||
| Product Width US | 20.19 in | ||
| Rack Depth | 15 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Frame | Channel | ||
| Load Capacity | 750 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 58 R U | ||
| Mounting Rail Spacing | 19 in |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the diameter of the holes for securing the rack to the floor?
The Diameter is 0.750 inches
Date published: 2025-06-20
What are the proper grounding requirements and instructions?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP9001WH | On-Q
Single-Gang Hinged Bullnose Wall Plate
$5.40
