text.skipToContent text.skipToNavigation

Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet provides fiber cable management for SWM wall mount enclosures. Kit includes panel and 8 fiber spool sections. Has cale lances for hook and loop fasteners.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tool-less install into back in SWM enclosures
  • Kit includes 8 fiber section spools that can be combined to form 2 complete spools
  • Spools snap in for easy install

Specifications

General Info
Color Black
Product Type Fiber Spool, Kit, Mounting Plate
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Cable Lances, Toolless Installation
Included 8 Fiber Section Spool
Number of Knockouts 0
Warranty Type 5-Year
Standard UL2416
UPC Number 662875019718
Dimensions
Product Depth US 1.0 in
Product Height US 5.0 in
Product Width US 20.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility SWM
Frame Adjustable
Mounting Wall
Mounting Type Bolt
Mounting Hole Type Punched
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
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;