Adjustable Dual Equipment Rack - 84 in H x 20.19 in W x 21.00 in - 32.00 in D
19-84-T4SDA2132
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Adjustable Dual Equipment Rack, 84''H x 20.19''W x 21.00'' - 32.00''D, 45RU, 1000 lb. load rating, black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Self-supporting and self-squaring base
- Assembles quickly and easily
- Top angles and patented reinforced base are standard
- Depth adjusts in 1/2”” increments
- Mounting holes are roll threaded for 12-24 hardware
- Allows excellent cable management opportunities
- Constructed of 6061-T6 structural grade aluminum
- Equipped with standard 1/2”” junctioning holes for securing multiple-rack lineups
- Meets EIA-310 standards
- Mounts 19”” equipment and includes cross-recessed black panel mounting screws
- Listed to the UL 1863 Standard for Communication Circuit Accessories
- Static Load Capacity of 1000 lbs.
Specifications
General Info
| Color | Black | ||
| Type | Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL1863 | ||
| UPC Number | 662875682516 |
Dimensions
| Product Depth US | 44.0 in | ||
| Product Height US | 84.0 in | ||
| Product Width US | 20.24 in | ||
| Rack Depth | 32 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Frame | Adjustable | ||
| Load Capacity | 1000 lb | ||
| Mounting | Floor | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 45 U | ||
| Mounting Rail Spacing | 19 in |
Resources
BIM Models
Customer Drawing No.
Visio Stencil
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What vertical cable managers works with this rack
How do vertical PDUs mount to the rack?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP6BK | Pass and Seymour
Toggle Switch Openings, 6-Gang
