text.skipToContent text.skipToNavigation

Caster Kit for Swing-Out Wall-Mount Cabinets

SWMCASKT Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Caster kit for swing-out wall-mount cabinets. Allows cabinet to be freestanding and rollable.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows movement of fully loaded cabinet
  • Includes 2 locking and 2 non-locking swivel caster assemblies

Specifications

General Info
Color Black
Product Type Caster
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Locking
Included Swivel Caster Assembly
Number of Knockouts 0
Warranty Type 5-Year
Standard UL2416
UPC Number 662875006466
Dimensions
Product Depth US 3.0 in
Product Height US 2.75 in
Product Width US 3.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility SWM
Mounting Wall
Mounting Type Bolt
Mounting Hole Type Punched

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed