text.skipToContent text.skipToNavigation

Discontinued - Cable Management Ring - Q-Series Manager - kit of 10 -

QVMDCMR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cable Management Ring, Q-Series Vertical Manager, Kit of 10
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quarter turn mounting: Can be installed into any 3/8 square hole
  • Vertical or horizontal mounting: The ¼ turn mount allows the ring to be rotated 90 degrees to manage cables vertically or horizontally

Specifications

General Info
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
UPC Number 662875963929
Dimensions
Product Depth US 3.19 in
Product Height US 1.72 in
Product Width US 1.72 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;