Discontinued - 6.5-in Nuvo In-Wall Speaker Bracket
NVBRKIW6
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Nuvo pre-construction speaker brackets are designed to install easily and securely. The NV-BRKIW6 is red as part of Legrand's unique Quick ID color system, which provides easy visual inspection of speaker placement by size and type during the rough-in walk through.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes side mount "L" for increased mounting versatility
- Includes two, 16-in (406mm) metal power-coated extension wings with mounting holes every 3/4 inch (20mm)
- Made with sturdy ABS plastic
- Simplifies installation of speakers during trim out
- Unique Quick ID color system provides easy visual placement inspection
- Use with the NV2IW6, NV4IW6, or NV6IW6
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Standard | CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable | ||
| UPC Number | 701963859314 |
Resources
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-211-U | Wattstopper
LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).
