text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo Square In-Ceiling Speaker Grill

NVRGIC6SQR Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NV-RGIC6-SQR fits on the NV-2IC6, NV-4IC6, NV-6IC6, NV-2IC6-DVC and NV-4IC6-DVC speakers. This grill is designed to fit perfectly and give a square look to a round speaker if desired. This grill is made of the same high quality epoxy coated steel so it will adhere securely to the grill retention magnets. This grill also includes a removable/replaceable scrim cloth if painting is necessary.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bezeless, paintable, infinity grill for seamless integration into any room
  • Epoxy coated steel
  • Included corner masking for uniform look once installed on speaker

Specifications

General Info
Product Line Nuvo
UPC Number 701963859185
Country Of Origin China
Application Sector Residential
Standard RoHS, REACH Compliant
Technical Information
Frequency Response 0.5 (50 Hz to 20 KHz)
Impedance 8.0 ohms
Decibels 12 dB
Sensitivity Subwoofer: 50 (typical), Soundbar: 75 (typical)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;