Discontinued - 6.5-in Nuvo Series Two In-Wall Speakers
NV2IW6
Nuvo
Bazaarvoice SAP Hybris Integration Version 2.8.1
The NUVO in-wall speakers are designed to perform and look great. The NV2IW6 utilizes 6.5-in poly woofers and has silk dome tweeters. These speakers offer a super clean look, and beautiful finish with their completely rimless, magnetic grill. They offer secure installation by utilizing six dog legs. This design helps maximize sound quality, looks great, and makes for an easy installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Standard | CE, RoHS, REACH Compliant | ||
| UPC Number | 701963858966 |
Technical Information
| Decibels | 86 dB | ||
| Impedance | 8.0 Ohm | ||
| Wattage | 8.66 W |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A10-007 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-103-LA-ENG1 | Wattstopper
LMSW-100 Series Digital Wall Switches are low voltage devices for energy-saving manual on/ off control of one or more loads from one or more locations.



