text.skipToContent text.skipToNavigation

Discontinued - 5.25 in Nuvo Series Four In-Wall LCR Speaker

NV4IW5LCR Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV4IW6

The Nuvo Series Four In-Wall LCR (Left, Center, Right) speaker pairs remarkable clarity with dynamic, horizontally dispersed sound. Designed with two 5.25"" glass fiber woofers and a 0.75"" rose aluminium tweeter, the NV-4IW5-LCR boasts a slender look with a clean, infinity edge. With eight rugged dog legs and a lifetime warranty, these speakers are designed to install securely and stand the test of time. The NV-4IW5-LCR is designed to work equally well in both home theater or multi-room audio installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Lifetime Warranty
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Remarkable clarity for better at-home listening

Specifications

General Info
Color Black
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NV4IW6
Standard CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable
UPC Number 701963859345
Technical Information
Decibels 12 dB
Impedance 8.0 Ohm
Wattage 17.52 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;