text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo Series Six Angled In-Ceiling Speakers

NV6IC6ANG Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV6IC6

The 6.5"" angled in-ceiling model offers the highest power handling and performance with Titanium tweeters and combination Carbon Fiber/Kevlar woofers. This speaker has a super clean look and is finished beautifully with a completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. There is also a tweeter level adjustment switch to tailor the tweeter output level. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation. The NV-6IC6-ANG serves equally well for in-ceiling theater installation, as it does for targeted two channel audio installations. These speakers have a fifteen degree baffle that angles the woofer and tweeter towards the seating positions of the listener. Use these speakers to create an all in-ceiling, out-of-sight, home theater installation, or place them along a wall to make a targeted two channel listening environment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • +/- 3dB Tweeter Level Output adjustment
  • 8 ohm rated
  • Designed to perform for a lifetime
  • Grant better at home listening through quality design and materials
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Three dog leg design for easy installation
  • Unique tweeter bridge that also doubles as an installation handle

Specifications

General Info
Color Black
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Replaced by Part Number  NV6IC6
Standard CE, RoHS, REACH Compliant
UPC Number 701963859048
Technical Information
Decibels 86 dB
Impedance 8.0 Ohm
Transformer Settings None
Wattage 9.06 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Please we need the prices of your products Thanks and regards

Asked by: Hamdi
  • y_2026, m_3, d_29, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_NV6IC6ANG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT