NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
Series Two Landscape Speaker, Satellite (Pair)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Dimensions
Overall Dimensions (Metric): 432.21mm x 184.73mm x 137.84mm
Overall Dimensions (US): 17.02"H x 5.43"W x 8.03"D
Product Weight (Metric): 2.4 kg
Product Weight (US): 5.29 lbs
Technical Information
Material: ABS Plastic, Aluminium, Poly Propelene
Output Impedance: 16 Ohms per satellite
Power Peak: 40W Peak
Power RMS: 20 W RMS