text.skipToContent text.skipToNavigation

Discontinued - 100W Digital Wall Mount Subwoofer Amplifier

NVSUBAMP100NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Delivering a stand-out bass response, the NV-SUBAMP100-xx subwoofer amplifer offers maximum versatility with a small size and wall-mount capability.  The amplifier and optional NV-SUBIC8 passive in-ceiling subwoofer are designed to integrate with almost any audio system.  The NV-SUBAMP100-xx features signal-sensing power activation to automatically turn on when it detects a signal from the receiver. It will return to standby automatically after approximately 15 minutes of no signal. 

Unfiltered LFE / RCA stereo as well as speaker-level inputs let you easily connect the amplifier to most modern receivers.  And a convenient two conductor connector can power an optional wireless receiver. The variable crossover and phase controls allow you to match the Subwoofer output with the main speakers for premium performance and sound.  A three-position EQ switch allows the amplifier output to be tailored to any Nuvo in-ceiling or in-wall passive subwoofers.  One or two NV-SUBIC8 subwoofers may be used with one NV-SUBAMP100-xx. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EQ settings for use with any Nuvo passive in-ceiling or in-wall subwoofers
  • Installation-friendly wall-mountable design
  • Powerful compact all digital subwoofer amplifier ideal for small to medium sized audio installations
  • Signal-sensing power ON/OFF
  • Unfiltered LFE (low frequency effects), RCA and speaker level inputs
  • Variable crossover and phase adjustment

Specifications

General Info
Product Line Nuvo
UPC Number 701963860426
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;