text.skipToContent text.skipToNavigation

Discontinued - 500W Rack Mount Subwoofer Amplifier with DSP

NVSUBAMP500NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Delivering a stand-out bass response, the NV-SUBAMP500-xx subwoofer amplifer offers maximum performance with a convenient front-mounted screen and menu system with a rack-mount design. The amplifier and optional NV-SUBIWDUAL8 passive in-wall subwoofer are designed to integrate with almost any audio system. The variable crossover and phase controls selectable from the on-screen menus allow you to match the Subwoofer output with the main speakers for premium performance and sound. 12V DC input and output triggers allow external devices to control the amplifer or for it to control external items. Three EQ menu settings allow the amplifier output to be tailored to any Nuvo in-ceiling or in-wall passive subwoofers. One or two NV-SUBIWDUAL8 subwoofers may be used with one NV-SUBAMP500-xx.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EQ settings for use with any Nuvo passive in-ceiling or in-wall subwoofers
  • Installation-friendly rack-mountable design
  • IR input for simple use with control systems
  • Menu selectable variable crossover, power mode and phase adjustment
  • Powerful all digital subwoofer amplifier with DSP ideal for larger sized audio installations
  • Unfiltered LFE (low frequency effects) and RCA line level inputs

Specifications

General Info
Product Line Nuvo
UPC Number 701963860525
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;