Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
In-Ceiling Passive 8" Subwoofer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black with White Grill
Listing Agencies/Third Party Certifications
RoHS: RoHS (Restriction of Hazardous Substances) Directive 2002/95/EC
Dimensions
Overall Dimensions (Metric): 272.4mm x 272.4mm x 108.0mm
Overall Dimensions (US): 10.7" x 10.7" x 4.3"
Product Weight (Metric): 2.80kg
Product Weight (US): 6.17lbs
Technical Information
Frequency Response: 35-200Hz
Interoperability: Use up to two units with NV-SUBAMP100-xx
Material: ABS with Steel Grill
Mounting: In-Ceiling Cutout Round - 9.62" (245mm)
Power RMS: 125W RMS
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

ADDITIONAL INFORMATION

Speaker Size: 8" (200mm) High-Output

Enclosure Type: Infinite Baffle

Sensitivity: 85dB

Speaker Impedance: 8Ω