text.skipToContent text.skipToNavigation

Discontinued - Player Portfolio Kit with P10 Keypads and POE Power, Light Almond

NVKP31001LANA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


 

 

 

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connect any storage device to the USB port and play its music through your Nuvo system
  • Group all of your zones to play in Party Mode and have all zones play the same music in sync
  • High-performance amplifier operates cooly and saves energy while minimizing distortion
  • In a single, rack-mountable unit, the P3100 provides three players, for three individual amplified zones
  • Internet Radio streaming directly to your Nuvo System
  • Quickly access music from your PC or Mac and play it anywhere in your home

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Standard sTUVus, CE-LVD, FCC, IC, CE-EMC, C-Tick, RoHS
UPC Number 701963859390
Technical Information
Output Wattage 40.00 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Unfortunately my NuVo Music Port Server NV-MPS4 has stopped working. It does not start (blue light does not turn on) and all LEDs are on and flashing. I bout Music Port in Poland but now we don't have any support. Where can I send it to repair?

Asked by: Jaromir
We are sorry, due to the discontinuation of NUVO (see https://legrand.us/nuvo/update) we no longer support any of the older products associated with the Concerto/Essentia/Simplese/Renovia lines. We thank you for your years of support.
Answered by: Wiremold Tech Support
Date published: 2024-07-30
  • y_2026, m_3, d_24, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVKP31001LANA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT