text.skipToContent text.skipToNavigation

Discontinued - Valena Life PoE Keypad Aluminum

NVP20VLAL Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed to complement the Valena Life wall plates, the Nuvo Valena Life PoE Keypad (NV-P20-VLXX) offers convenient in-wall control of your Player Portfolio system. It controls volume, play, and pause, as well as next/previous track navigation. Additionally, a single button allows users to easily access five system preset favorites.


With its sleek backlit design and available color options (white, ivory, aluminum) the P20 pairs simplicity with style. The P20 works in harmony with the Nuvo Player app to keep both control methods in perfect sync, and is powered by a single RJ45 PoE connection.

Color Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient in-wall control of play, pause, volume, and track navigation
  • Designed for 53x53mm Valena Life wall plates which are available throughout Europe
  • Quick access to five system preset favorites
  • Setup is easy via Nuvo Player Portfolio app, no PCs required
  • Single wire connectivity via 802.11af PoE (* Streaming services subject to geographic availability. Service subscriptions may be required)
  • Sleek capacitive touch backlit display

Specifications

General Info
Product Line Nuvo
UPC Number 701963859895
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this keypad compatible with my Nuvo Essentia NV-E6GM?

Asked by: Jackie
No, these discontinued keypads are for use with the newer NUVO Player Portfolio system. NUVO has gone completely out of business. No replacement parts remain for any NUVO systems. See http://legrand.us/nuvo/update for more details.
Answered by: Wiremold Tech Support
Date published: 2023-04-27
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVP20VLAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT