NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ Flush Mount Single Source Input
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Product Series: Studio
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Spec 1: Voltage Requirements
Installation Location: In-Wall
Cord Information
Pinning:
1. Green/White L- (PreGND)
2. Green L+
3. Orange/White Audio R- (PreGND)
4. Blue IR_IN (IR TX)
5. Blue/White Status_Out (IR RX)
6. Orange Audio R+
7. Brown/White Ground
8. Brown Power (+24 Vdc)
Technical Information
Frequency Response: 20 - 100Hz ± 4dB; 100 - 20,000Hz ± 2dB
Humidity: Up to 90% RH (non-condensing)
IR Receive Frequency: 10 KHz ± 5 KHz to 110 KHz ± 5 KHz
Power Requirements: +24Vdc supplied by the Distribution Module
Storage Temperature: -25 to +75 Degrees Celsius
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
You Might Like
5000 Series In-Ceiling Speaker, HT5650
5000 Series 6.5" In-Ceiling Speaker
HT5650
(0 Reviews)
5000 Series Angled In-Ceiling Speaker, HT5655
5000 Series 6.5" Angled In-Ceiling Speaker
HT5655
(0 Reviews)
5000 Series 6.5" In-Wall Speaker, HT5651
5000 Series 6.5" In-Wall Speaker
HT5651
(0 Reviews)