Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
lyriQ Local Source Input in Studio Design, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Product Series: Studio
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Spec 1: Voltage Requirements
Installation Location: In-Wall
Dimensions
Overall Dimensions (US): 4.91" H x 1.65" W x 2.125" D
Cord Information
Pinning:
1. Green/White Left Audio Ground (PreGND)
2. Green Left Audio
3. Orange/White Right Audio Ground (PreGND)
4. Blue IR (IR TX)
5. Blue/White Status (IR RX)
6. Orange Right Audio
7. Brown/White Ground
8. Brown Power (+24Vdc)
Technical Information
Frequency Response: 20 - 100 Hz ± 4 dB 100 - 20,000 Hz ± 2 dB
Humidity: Up to 90% RH (non-condensing)
IR Receive Frequency: 10 KHz ± 5 KHz to 110 KHz ± 5 KHz
Operating Temperature (Celsius): 0 to 55ºC
Output And Line Out Connection: Audio Out: RJ45 Connection
Power Requirements: +24Vdc supplied by the Distribution Module
Storage Temperature: -25 to +75 Degrees Celsius
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources