text.skipToContent text.skipToNavigation

Discontinued - Digital Audio Bluetooth Receiver, White

AU7100WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


With the Digital Audio Bluetooth Receiver (AU7100-XX) accessing the music you love has never been easier. Wirelessly connect any Bluetooth enabled device, like iPods, smart phones, and tablets to your Digital Audio System to stream your favorite music

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant® collection
  • Access your favorite music on any Bluetooth device, like iPods and smart phones.
  • Bluetooth 4.0 with A2DP.
  • Conveniently attaches to a AU7007 Global or AU7008 Local Source Input.
  • One thousand unique device names allow multiple units to be used within a Digital Audio system.
  • 3 Available colors (white, light almond, and nickel) coordinate with the Global & Local Source Inputs.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC Part 15 Class B, RoHS
UPC Number 804428431497

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the alternative product for Digital Audio Bluetooth Receiver (AU7100-XX) .

Asked by: Sunil
We do not have an alternative/replacement for the AU7100, the best we recommend is to attach a Bluetooh receiver to the Global/Local source's 3.5mm jack and connect your Bluetooth enabled audio device to the receiver.
Answered by: Wiremold Tech Support
Date published: 2024-01-10

Can I pair an AU7100-wh with an amazon echo dot?

Asked by: Timothy
The OnQ Digital Audio system does not integrate with Amazon Alexa. For a system that integrates well with Alexa, reach out to your local Audio/Video installer and ask about the Nuvo Player Portfolio series Whole-Home audio system.
Answered by: Wiremold Tech Support
Date published: 2021-05-17
  • y_2025, m_7, d_11, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU7100WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT