NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ™ Multi-Source, Four Zone Kit with Flush-Mount Inputs, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat5, RCA Audio
Color: White
Product Series: Classic
Type: Audio Kit
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Construction Information
Installation Location: Wall, Enclosure
Technical Information
Compatible Power Supplies: 24 VDC 60W PW1060 Included
Receptacle Type: RCA, RJ45
Buy American Act Compliance
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options