Menu
Search
Menu
lyriQ High Performance Multi-Source, 6-Zone Kit in Studio Design
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Performance Category: High Performance
Product Series: Studio
Type: High Performance Audio Kit
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Construction Information
Installation Location: Wall, Enclosure
Technical Information
Compatible Power Supplies: 24VDC 240W PW1240 included
Performance Rating: High Performance
Receptacle Type: Terminal Block, RJ45, RCA
Resources
Online Resources