text.skipToContent text.skipToNavigation

Active Premium High Speed HDMI™ Cable with Ethernet (10m) 18 Gbps

ACAA10BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$189.10 USD

The 18Gbps Active Copper HDMI Cable, 10m, supports 18.2Gbps bandwidth, UltraHD 4K@60Hz 4:4:4, HDR, Deep Color, ARC, and Ethernet. It meets the CSA FT4 Vertical Flame Test with a max char height of 59 inches, more stringent than the UL1685 test. Enhanced retention clips require 4.5 lbs of pull-force to remove. The directional cable features color-coded ends to easily discern the Display end from the Source end and is solely powered by the source device, requiring no external power adapter. Rated CMG/CL3, it is ideal for projector-based home theaters or any residential installation requiring a longer run.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 18.2 Gbps bandwidth, UltraHD - 4K@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
  • Meets CSA FT4 Vertical Flame Test - This testing procedure has cables mounted on a vertical tray, which are then exposed for 20 minutes to a 70,000 BTU/hour flame
  • The FT4 max char height of 59 inches is more stringent than the UL1685 vertical tray flame test max char height of 78 inches
  • Enhanced retention clips keep the cable firmly in place, requiring 4.5 lbs of pull-force to remove
  • Directional cable features color-coded cable ends to easily discern Display end from the Source end
  • Solely powered by the source device - do not require external power adapter
  • Rated: CMG / CL3
  • Ideal applications: Projector based home theater or any residential installation where a longer run is required
  • Available in lengths from 10 to 15 meters
  • The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.

Specifications

General Info
Color Black
Product Line On-Q
Country Of Origin China
UPC Number 804428432791
Dimensions
Product Length US 32.8 FT
Technical Information
Connector HDMI Type A male to Type A male, 24K Gold-plated
Data Transfer Rate 18.2 Gbps
Number of Pins 19

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;