text.skipToContent text.skipToNavigation

Discontinued - evoQ 3000 6.5-in Ceiling Speaker Pair

MS3650 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  HT5650

Designed specifically for multi-room audio installations, the 3000 Series In-Ceiling Speaker includes high-efficiency blue mica fiber woofers and silver mylar tweeters for excellent sound quality and even, smooth frequency response.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Affordable high-efficiency speakers with low distortion provide a crisp, clear sound
  • Foam gaskets minimize vibration and provide air-tight seal
  • Exceptional value for affordable whole-house audio distribution
  • Feature mica fiber woofers, PEI mylar tweeters

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Replaced by Part Number  HT5650
UPC Number 804428026365
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frequency Response 60 to 20 KHz
Impedance 6 Ohm
Sensitivity 50

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;