COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
lyriQ Single Source, Four Zone Distribution Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5e
Color: Grey
Finish: Black Powder Coat
Footprint: Single-Bay
Product Series: Classic
Type: Audio Distribution Module
Assembly/Installation Information
Mounting Hardware Included: Mounting Plate and other hardware included
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 45111801
Construction Information
Installation Location: Enclosure
Dimensions
Depth (Metric): 4.3 cm
Depth (US): 1.7"
Height (Metric): 7.4 cm
Height (US): 2.9"
Width (Metric): 16.3 cm
Width (US): 6.42 in
Technical Information
Amps: 2.5A
Compatible Power Supplies: 24V, 2.5A PW1060 (not included)
Material: 18 Guage Cold Rolled Steel
Mounting: Enclosure
Volts (DC): 24VDC
Receptacle Type: RJ45
Number Of Receptacles: 6
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Resources