NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1000 Series 6.5" In-Wall Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: MS1651
Construction Information
Spec 1: Efficiency
Technical Information
Bracket Required: 364674-02
Drywall Hole Size: 7.5" x 10.75"
Efficiency: 90 db
Frequency Response: 60-20 K
Power Peak: 100 W
Power RMS: 50 W
SpeakerDepth (US): 3.5"
Tweeter Type: Mylar
Woofer Type: Poly
Resources