NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
3000, 5.25" Outdoor Speaker, Black (pair)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Construction Information
Spec 1: Efficiency
Technical Information
Drywall Hole Size: N/A
Efficiency: 90 db
Frequency Response: 65-20 K
Power Peak: 100 W
Power RMS: 50 W
SpeakerDepth (US): "6.61"""
Tweeter Type: "1"" PEI Mylar"
Woofer Type: Poly