NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
7000 Series In-Ceiling Dual Voice Coil Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: HT7652
Construction Information
Spec 1: Efficiency
Technical Information
Bracket Required: 364672-02
Drywall Hole Size: 7.75" dia.
Efficiency: 89 db
Frequency Response: 55-20 K
Power Peak: 200 W
Power RMS: 100 W
SpeakerDepth (US): 8.25"
Tweeter Type: 1" Alum. Adj.
Woofer Type: Glass Fiber