NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6 Port Telecom Expansion Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Finish: Smooth Semi-Gloss
Footprint: 3 vertical inches and half the width of an On-Q Service Center Enclosure
Type: Telecom Expansion
Input Plug Type: RJ45
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Enclosure
Dimensions
Height (Metric): 7.6 cm
Height (US): 3"
Length (Metric): 5.1 cm
Length (US): 2"
Width (Metric): 16.5 cm
Width (US): 6.5 in
Technical Information
Humidity: 90% Relative Humidity (Non-Condensing)
Material: 18 Gauge CRS
Operating Temperature (Celsius): 0°C to 55°C
Receptacle Type: 6x 8-position 110 punch-down connectors, 2x RJ45 telephone jacks
Resources