NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Unity Expansion Kit For Interfaces 6 & 8
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5
Connection Type: RJ45
Type: System Control Expansion Kit
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 45111801
Technical Information
Mounting: Enclosure
Power Requirements: Power supply included
Supported Standards: FCC Part 15 B
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW
(0 Reviews)