NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
Single Channel IP Video Server
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: RJ45 (Ethernet POE), BNC (Video Input), Phoenix Connector, DC 12V (Power Supply Included) 48v POE capable, Classs 10 Micro SD (Up to 128Gb), Input: External Mic In Output: External Audio Out, Support 2-way audio
Typical Applications: Residential
Listing Agencies/Third Party Certifications
RoHS: Yes
FCC Standard: Yes
Construction Information
Material 1: Metal
Dimensions
Depth (Metric): 25.4mm
Depth (US): 1"
Height (Metric): 69.85mm
Height (US): 2 3/4"
Width (Metric): 117.48mm
Width (US): 3.7 inches
Technical Information
Compatible Power Supplies: 12VDC 1Amp
Supported Standards: FCC Part 15 Class B, RoHS
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Resources
Installation Instructions
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;