text.skipToContent text.skipToNavigation

Discontinued - radiant® Selective Call 4-Room Intercom Kit, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This IC7400 radiant Selective Call 4-Room Intercom Kit is the perfect starting point for a best-in-class intercom system. With room-to-room calling, room grouping, and customizable room naming capabilities, the IC7400 offers a more convenient means of calling the kids to dinner or checking on the baby. radiant Screwless Wall Plate not included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Everything you need for 4 rooms of Intercom: (4) Selective Call room units, (4) 2-gang radiant® screwless wall plates, (1) 8-location distribution module and (1) 30 watt power supply
  • Support for room-to-room calling, hands-free replying, monitoring, do not disturb and mute
  • High resolution color LCD display with intuitive navigation
  • Custom room names for a truly personalized user experience
  • Room grouping and broadcast for easy calling of multiple locations at once
  • Part of the radiant: Collection
  • Available in White & Light Almond

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC 47 CFR Part 15B, CAN/CSA-CISPR 22-10, ICES
UPC Number 804428432234
Technical Information
Connector RJ45
Monitor 1.44 (262K color LCD, 8-bit data bus, RGB stripes, TFT controller)

Resources

Installation Instructions

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;