text.skipToContent text.skipToNavigation

Discontinued - 300W Plug-In Lamp Module, White

MRP6W On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LC2150

Control table and floor lamps up to 300 W with this plug-in module.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Operates loads (up to 800W) using the home's existing grounded 120V electrical outlets
  • Auto-ON feature ensures load receives power if occupant turns switch ON manually

Specifications

General Info
Product Line On-Q
Country Of Origin China
Replaced by Part Number  LC2150
Features Plug-In
UPC Number 754182914661
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;