Menu
Search
Menu
Room Scene Interface, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Connection Type: Terminal Block
Type: Accessories
Listing Agencies/Third Party Certifications
CSA Listing Info: CAN/CSA-C22.2 No. 14- 2005
CSA Standard: Yes
FCC Standard: Yes
UL Listing No: UL 244A
UL Standard: Yes
UN SPSC: 39121107
Dimensions
Depth (Metric): 2.5 cm
Depth (US): 1"
Length (Metric): 9.4 cm
Length (US): 3.69 in
Width (Metric): 9.5 cm
Width (US): 3.75 in
Technical Information
Compatible Power Supplies: Included. Input 120VAC, 60Hz; Output 24VDC, 200mA
Frequency: 900MHz, Patented Top Dog™ Frequency-agile RF Wireless
Humidity: 0-95% RH, non-condensing
mA: 200mA in, 150mA out
Mounting: Screw slot provided for wall mounting
Operating Temperature (Celsius): 0°C to 40°C
Power Requirements: 12-24VDC, 200mA minimum
Volts (DC): 12-24VDC